LCBX6-14-L

Tin-Plated Copper Compression Connectors - Lugs

One-hole, flex lug, long barrel, #6 AWG, 1/4 stud hole.

Specifications

Material

Tin-Plated Copper

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Barrel Type

Long Barrel Length with Inspection Window

Tongue Angle

Straight

Class G,H, I, K, M

#6 AWG

Code Conductor Size

#6 AWG

Diesel Locomotive

#6 AWG

Barrel Length In. (mm)

1.07 (27.2)

Length In (mm)

3.76

Tongue Thickness In. (mm)

0.08 (2)

Tongue Width In. (mm)

0.48 (12.2)

Panduit Color Code

Blue

Panduit Die Index No.

P24

Wire Strip Length In. (mm)

1.13 (29.0)

Wire Strip Length (mm)

29.0

Burndy Die Index No.

7

T&B Die Index No.

24

American Bureau Shipping Approved

No

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

No

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

UL Listed

486A-486B File #E52164

Part Number Series

LCBX

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Barrel Style

Standard

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window.

Sub Brand

Pan-Lug

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498342351

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0184

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

LCBX8-10-L Product Page

US English

Part Drawings

Copper, Long Barrel, One-Hole Flex Lug: LCBX6-14-L

US English

Related Products