LCC1000-38D-3

Tin-Plated Copper Compression Connectors - Lugs

Two-hole, long barrel lug, 1000 kcmil cable, 3/8 stud hole, 1.00 hole spacing.

Specifications

Material

Tin-Plated Copper

Panduit Die Index Number

P125

Barrel Type

Long Barrel Length without Inspection Window

Color Code

White

Wire Strip Length (mm)

77.8

Burndy Die Index Number

27

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Barrel Length In. (mm)

3.00 (76.2)

Tongue Thickness In. (mm)

0.32 (8.1)

Tongue Width In. (mm)

2.17 (55.1)

Wire Strip Length In. (mm)

3.0625 (77.8)

T&B Die Index No.

125

Copper Conductor Size (kcmil)

1000

American Bureau Shipping Approved

Yes

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

Yes

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCC

Barrel Style

Long

Part Features

Tin plated to inhibit corrosion,color coded barrel, NEBS level 3.

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498353733

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0506

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

LCC8-10A-L Product Page

US English

Part Drawings

Copper, Long Barrel, Two-Hole Lug: LCC1000-38D-3

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products