LCC250-12DH-X

Tin-Plated Copper Compression Connectors - Lugs

Two-hole, long barrel lug, 250 kcmil wire, 1/2 stud hole, 1 hole spacing, 45° angle Ttngue.

Specifications

Material

Tin-Plated Copper

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Barrel Type

Long Barrel Length without Inspection Window

Barrel Length In. (mm)

1.61 (40.9)

Length In (mm)

3.74 (95)

Tongue Thickness In. (mm)

0.14 (3.6)

Tongue Width In. (mm)

1.17 (29.7)

Panduit Color Code

Yellow

Panduit Die Index No.

P62

Wire Strip Length In. (mm)

1.69 (42.9)

Burndy Die Index No.

16

T&B Die Index No.

62

Copper Conductor Size

250 kcmil

American Bureau Shipping Approved

Yes

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

Yes

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCC

Barrel Style

Long

Part Features

Tin plated to inhibit corrosion,color coded barrel, NEBS level 3.

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Wire Strip Length (mm)

42.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390213

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0395

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

Copper, Long Barrel, Two-Hole Lug, 45° Angle: LCC250-12DH-X

US English

Catalog Cut Sheets

LCC8-10AH-L Product Page

US English

Related Products