LCC2-56BWF-Q

Tin-Plated Copper Compression Connectors - Lugs

Two-hole, long barrel lug with window, #2 AWG wire, 5/16 stud hole, .75 hole spacing, 90° angle tongue.

Specifications

Material

Tin-Plated Copper

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Barrel Type

Long Barrel Length with Inspection Window

Barrel Length In. (mm)

1.16 (29.5)

Length In (mm)

2.11 (53.6)

Tongue Thickness In. (mm)

0.1 (2.5)

Tongue Width In. (mm)

0.66 (16.8)

Panduit Color Code

Brown

Panduit Die Index No.

P33

Wire Strip Length In. (mm)

1.25 (31.8)

Burndy Die Index No.

10

T&B Die Index No.

33

Copper Conductor Size

#2 AWG

American Bureau Shipping Approved

Yes

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

Yes

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCC

Barrel Style

Long

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3.

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Wire Strip Length (mm)

31.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498380682

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

LCC10-14JAWF-L Product Page

US English

Part Drawings

Copper, Long Barrel with Window, Two-Hole Lug, 90° Angle: LCC2-56BWF-Q

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products