LCC300-00W-X

Compression Connectors - Lugs

Blank tongue, long barrel lug with window, 300 kcmil cable.

Specifications

Material

Tin-Plated Copper

Copper Conductor Size

300 kcmil

Barrel Style

Standard

CSA Certified

C22.2 No. 65-13

Conductor Material

Copper

Panduit Color Code

White

Panduit Die Index No.

P66

Part Features

Tin plated to inhibit corrosion,color coded barrel, inspection window.

Product Type

Compression Connectors - Lugs

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Wire Strip Length (mm)

58.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

17

T&B Die Index No.

66

Packaging Details

UPC

07498383602

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0528

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

LCC8-00W-L Product Page

US English

Part Drawings

Copper, Long Barrel with Window, Blank Tongue Lug: LCC300-00W-X

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products