LCC4/0-00W-X

Compression Connectors - Lugs

Blank tongue, long barrel lug with window, 4/0 AWG wire.

Specifications

Material

Tin-Plated Copper

Panduit Die Index Number

P54

Color Code

Purple

Wire Strip Length (mm)

41.3

Burndy Die Index Number

15

Copper Conductor Size (kcmil)

212

Barrel Style

Standard

CSA Certified

C22.2 No. 65-13

Conductor Material

Copper

Copper Conductor Size (AWG)

4/0

Part Features

Tin plated to inhibit corrosion,color coded barrel, inspection window.

Product Type

Compression Connectors - Lugs

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

T&B Die Index No.

54

Sub Brand

Pan-Lug

Packaging Details

UPC

07498383613

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0528

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper, Long Barrel with Window, Blank Tongue Lug: LCC4/0-00W-X

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

LCC8-00W-L Product Page

US English

Related Products