Two-hole, long barrel lug, 400 kcmil cable, 3/8 stud hole, 1 hole spacing.
Product Type | Compression Lug |
Base Material | Copper |
Copper Code Conductor Size (kcmil) | 400 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 3/8 |
Stud Hole Size (mm) | 9.5 |
Stud Hole Spacing (In.) | 1 |
Stud Hole Spacing (mm) | 25.4 |
Barrel Type | Long Barrel Length without Inspection Window |
Barrel Length (In.) | 2.3 |
Barrel Length (mm) | 58.4 |
Tongue Type | Standard |
Tongue Width (In.) | 1.39 |
Tongue Width (mm) | 35.3 |
Tongue Thickness (In.) | 0.18 |
Tongue Thickness (mm) | 4.6 |
Overall Length (In.) | 4.92 |
Overall Length (mm) | 125 |
Finish/Coating | Tin-Plated |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Blue |
Panduit Die Index Number | P76 |
Burndy Die Index Number | 19 |
Wire Strip Length (In.) | 2.38 |
Wire Strip Length (mm) | 60.3 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,NEBS level 3. |
UPC | 07498371955 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0500 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB16--WW-ENG | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Power Connector: LCC400-38D-6 | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |