LCC4/0-12-B-X

Tin-Plated Copper Compression Connectors - Lugs

Direct Burial Grounding Lug for 4/0 AWG wire.

Specifications

Panduit Die Index Number

P54

Barrel Type

Long Barrel Length without Inspection Window

Tongue Type

Standard

Color Code

Purple

Conductor Gauge (kcmil)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Barrel Inside Diameter (In.)

NA

Barrel Inside Diameter (mm)

NA

Maximum Voltage (V ac)

NA

Maximum Voltage (V ac/dc)

NA

Maximum Voltage (V dc)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Barrel Outside Diameter (In.)

NA

Barrel Outside Diameter (mm)

NA

Tongue Length (In.)

NA

Tongue Length (mm)

NA

Burndy Die Index Number

15

Angle

Straight

Corona Relief Taper

No

Code Conductor Size

4/0 AWG Code

Barrel Length In. (mm)

1.56 (39.6)

Length In (mm)

5.13 (130.3)

Tongue Thickness In. (mm)

0.14 (3.6)

Tongue Width In. (mm)

1.06 (26.9)

Wire Strip Length In. (mm)

1.62 (41.3)

T&B Die Index No.

54

American Bureau Shipping Approved

Yes

CSA Certified

C22.2 No. 65-13

Part Number Series

LCC

Conductor Material

Copper

Copper Conductor Size (AWG)

4/0

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

UL and CSA Voltage Rating

35kV

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305611151

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0528

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Lug - Two-Hole, Long Barrel, Direct Burial

US English

Related Products