LCC500-12-B-6

Tin-Plated Copper Compression Connectors - Lugs

Direct Burial Grounding Lug for 500 kcmil wire.

Specifications

Angle

Straight

Barrel Type

Long Barrel Length without Inspection Window

Corona Relief Taper

No

Tongue Type

Standard

Code Conductor Size

500 kcmil Code

Barrel Length In. (mm)

2.5 (63.5)

Length In (mm)

6.36 (161.5)

Tongue Thickness In. (mm)

0.22 (5.6)

Tongue Width In. (mm)

1.54 (39.1)

Panduit Color Code

Brown

Panduit Die Index No.

P87

Wire Strip Length In. (mm)

2.56 (65.1)

Burndy Die Index No.

20

T&B Die Index No.

87

American Bureau Shipping Approved

Yes

CSA Certified

C22.2 No. 65-13

Part Number Series

LCC

CE Compliant

No

Conductor Material

Copper

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

UL and CSA Voltage Rating

35kV

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

61305611153

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0528

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products