LCC600-00W-6

Compression Connectors - Lugs

Blank tongue, long barrel lug with window, 600 kcmil cable.

Specifications

Material

Tin-Plated Copper

Panduit Die Index Number

P94

Color Code

Green

Wire Strip Length (mm)

69.9

Burndy Die Index Number

22

Copper Conductor Size (kcmil)

600

Barrel Style

Standard

CSA Certified

C22.2 No. 65-13

Conductor Material

Copper

Part Features

Tin plated to inhibit corrosion,color coded barrel, inspection window.

Product Type

Compression Connectors - Lugs

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

T&B Die Index No.

94

Sub Brand

Pan-Lug

Packaging Details

UPC

07498379854

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0528

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper, Long Barrel with Window, Blank Tongue Lug: LCC600-00W-6

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

LCC8-00W-L Product Page

US English

Related Products