LCC6-12-B-L

Tin-Plated Copper Compression Connectors - Lugs

Direct Burial Grounding Lug for 6 AWG wire.

Specifications

Panduit Die Index Number

P24

Barrel Type

Long Barrel Length without Inspection Window

Tongue Type

Standard

Color Code

Blue

Burndy Die Index Number

7

Angle

Straight

Corona Relief Taper

No

Code Conductor Size

#6 AWG Code

Barrel Length In. (mm)

1.07 (27.2)

Tongue Thickness In. (mm)

0.07 (1.8)

Tongue Width In. (mm)

0.75 (19.1)

Wire Strip Length In. (mm)

1.12 (28.6)

T&B Die Index No.

24

American Bureau Shipping Approved

Yes

CSA Certified

C22.2 No. 65-13

Part Number Series

LCC

Conductor Material

Copper

Copper Conductor Size (AWG)

#6

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

UL and CSA Voltage Rating

35kV

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305611147

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0522

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Lug - Two-Hole, Long Barrel, Direct Burial

US English

Related Products