LCC750-00-6

Compression Connectors - Lugs

Blank tongue, long barrel lug, 750 kcmil cable.

Specifications

Material

Tin-Plated Copper

Panduit Die Index Number

P106

Color Code

Black

Product Type

Compression Connectors - Lugs

Wire Strip Length (mm)

75

Burndy Die Index Number

24

CSA Certified

C22.2 No. 65-13

UL Recognized

Yes

Copper Conductor Size (kcmil)

750

Barrel Style

Standard

Conductor Material

Copper

Part Features

Tin plated to inhibit corrosion,color coded barrel.

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

T&B Die Index No.

106

Sub Brand

Pan-Lug

Packaging Details

UPC

07498390220

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.1221

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Lug, Blank Tongue, Long Barrel: LCC750-00-6

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

LCC8-00-L Product Page

US English

Related Products