LCCF500-38E-6

Compression Connectors - Lugs

Two-hole, long flared barrel with window, 500 kcmil cable, 3/8 bolt holes, 1.25 hole spacing.

Specifications

Material

Tin-Plated Copper

Panduit Die Index Number

P99

Barrel Type

Long Barrel Length without Inspection Window

Color Code

Pink

Wire Strip Length (mm)

74.6

American Bureau Shipping Approved

Yes

Barrel Style

Flared

CSA Certified

C22.2 No. 65-13

Conductor Material

Copper

Part Features

Tin plated to inhibit corrosion,color coded barrel,enclosed barrel,NEBS level 3,flared for easy wire entry.

Product Type

Compression Connectors - Lugs

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tested by Telcordia-Meets NEBS Level 3

Yes

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498307020

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0540

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Lug - Two-Hole, Flared Long Barrel PCLCCF500-38E-6--ENG

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products