LCCF6-14A-L

Compression Connectors - Lugs

Two-hole, long flared barrel, #6 AWG wire, 1/4 stud hole, 5/8 hole spacing, NEMA hole sizes and spacing.

Specifications

Material

Tin-Plated Copper

Panduit Die Index Number

P24

Barrel Type

Long Barrel Length without Inspection Window

Color Code

Blue

Product Type

Compression Connectors - Lugs

Wire Strip Length (mm)

33.3

Burndy Die Index Number

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

Class K and M

#6 AWG

Diesel Locomotive

#6 AWG

American Bureau Shipping Approved

Yes

Barrel Style

Flared

Conductor Material

Copper

Part Features

Tin plated to inhibit corrosion,color coded barrel,enclosed barrel,NEBS level 3,flared for easy wire entry.

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tested by Telcordia-Meets NEBS Level 3

Yes

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

T&B Die Index No.

Sub Brand

Pan-Lug

Packaging Details

UPC

07498375290

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0328

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

LCCX8-10A-L Product Page

US English

Part Drawings

Copper, Flared, Long Barrel, Two Hole Lug: LCCF6-14A-L

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products