LCCH3/0-12-X

Tin-Plated Copper Compression Connectors - Lugs

Two-hole, long barrel lug with corona relief taper, 3/0 AWG wire, 1/2 stud holes, 1.75 hole spacing.

Specifications

Material

Tin-Plated Copper

Panduit Die Index Number

P50

Barrel Type

Long Barrel Length without Inspection Window, Corona Relief

Color Code

Orange

Wire Strip Length (mm)

40

Burndy Die Index Number

14

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Corona Relief Taper

Yes

Tongue Thickness In. (mm)

0.13 (3.3)

Tongue Width In. (mm)

0.96 (24.4)

Wire Strip Length In. (mm)

1.56 (40.0)

T&B Die Index No.

50

Copper Conductor Size (kcmil)

168

American Bureau Shipping Approved

No

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

Yes

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCCH

Barrel Style

Corona Relief Taper

Copper Conductor Size (AWG)

3/0

Part Features

Tin plated to inhibit corrosion,color coded barrel.

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498390236

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0522

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

LCCh1/0-12-X Product Page

US English

Related Products