LCCH750-12-6

Tin-Plated Copper Compression Connectors - Lugs

Two-hole, long barrel lug with corona relief taper, 750 kcmil cable, 1/2 stud holes, 1.75 hole spacing.

Specifications

Material

Tin-Plated Copper

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Barrel Type

Long Barrel Length without Inspection Window, Corona Relief

Corona Relief Taper

Yes

Barrel Length In. (mm)

2.88 (73.2)

Length In (mm)

7.04 (178.8)

Tongue Thickness In. (mm)

0.26 (6.6)

Tongue Width In. (mm)

1.89 (48)

Panduit Color Code

Black

Panduit Die Index No.

P106

Wire Strip Length In. (mm)

2.9375 (75)

Burndy Die Index No.

24

T&B Die Index No.

106

Copper Conductor Size

750 kcmil

American Bureau Shipping Approved

No

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

Yes

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCCH

Barrel Style

Corona Relief Taper

Part Features

Tin plated to inhibit corrosion,color coded barrel.

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Wire Strip Length (mm)

75.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390273

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0996

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper, Standard Barrel with Corona Relief Taper, Two-Hole Lug: LCCH750-12-6

US English

Catalog Cut Sheets

LCCh1/0-12-X Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products