LCCX1/0-14AH-X

Compression Connectors - Lugs

Two-hole, flex lug, long barrel, 1/0 AWG wire, 1/4 stud hole, .63 hole spacing, 45° angle tongue.

Specifications

Material

Tin-Plated Copper

Barrel Type

Long Barrel Length with Inspection Window

UL Listed

486A-486B File #E52164

Class G,H, I, K, M

1/0 AWG

Diesel Locomotive

1/0 AWG

American Bureau Shipping Approved

Yes

Barrel Style

Standard

CE Compliant

NA

CSA Certified

C22.2 No. 65-13

Conductor Material

Copper

Panduit Color Code

Pink

Panduit Die Index No.

P42

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry.

Product Type

Compression Connectors - Lugs

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Wire Strip Length (mm)

40.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

12

T&B Die Index No.

42

Packaging Details

UPC

07498342571

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

US English

Part Drawings

Copper, Long Barrel, Two-Hole Flex Lug, 45° Angle: LCCX1/0-14AH-X

US English

Related Products