Material |
Tin-Plated Copper |
Barrel Type |
Long Barrel Length with Inspection Window |
CSA Certified |
C22.2 No. 65-13 |
UL Listed |
486A-486B File #E52164 |
Class G,H, I, K, M |
#8 AWG |
Diesel Locomotive |
#8 AWG |
American Bureau Shipping Approved |
Yes |
Barrel Style |
Standard |
Conductor Material |
Copper |
Panduit Color Code |
Red |
Panduit Die Color & Die No. |
Red P21 |
Panduit Die Index No. |
P21 |
Part Features |
Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry. |
Product Type |
Compression Connectors - Lugs |
Sub Brand |
Pan-Lug |
Technical Information |
Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Tin-Plating Meets ASTM B545-97, Class C |
320µ-in (8 µm) |
UL and CSA Temperature Rating |
90°C |
UL and CSA Voltage Rating |
35kV |
Wire Strip Length (mm) |
19.0 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
Burndy Die Index No. |
49 |
T&B Die Index No. |
21 |
UPC |
07498342522 |
Std. Pkg. Qty. |
50 |
Std. Pkg. Volume (cf) |
0.0184 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Part Drawings |
Copper, Long Barrel, Two-Hole Flex Lug: LCCX8-10A-L |
US English |
|
Selection Guides |
Power Connector Tool and Die Selection Guides |
US English |
|
Catalog Cut Sheets |
Flex Conductor, Two-Hole, Long Barrel with Window Lug |
US English |