LCCXN500-12-6

Compression Connectors - Lugs

Two-hole, flex lug, long barrel, narrow tongue, 500 kcmil cable, 1/2 stud hole, 1.75 hole spacing.

Specifications

Material

Tin-Plated Copper

Barrel Type

Long Barrel Length with Inspection Window

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

Class G,H, I, K, M

500 kcmil

Diesel Locomotive

535.3 kcmil

Barrel Style

Standard

Color Code

Pink

Conductor Material

Copper

Panduit Die Color & Die No.

Pink P99

Panduit Die Index Number

P99

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window,narrow tongue for limited space apps.

Product Type

Compression Connectors - Lugs

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Wire Strip Length (mm)

74.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

L99

T&B Die Index No.

99H

Sub Brand

Pan-Lug

Packaging Details

UPC

07498312695

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0723

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Flex Conductor, Two-Hole, Long Barrel with Window Lug

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

Copper, Long Barrel, Narrow Tongue, Two-Hole Flex Lug: LCCXN500-12-6

US English

Related Products