Product Type |
Compression Connectors - Lugs |
Material |
Tin-Plated Copper |
CSA Certified |
C22.2 No. 65-13 |
UL Recognized |
Yes |
Copper Conductor Size |
1/0 AWG |
American Bureau Shipping Approved |
Yes |
Barrel Style |
Standard |
Conductor Material |
Copper |
Panduit Color Code |
Pink |
Panduit Die Index No. |
P42 |
Part Features |
Tin plated to inhibit corrosion,color coded barrel,inspection window. |
Sub Brand |
Pan-Lug |
Technical Information |
Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Tin-Plating Meets ASTM B545-97, Class C |
320µ-in (8 µm) |
UL and CSA Temperature Rating |
90°C |
UL and CSA Voltage Rating |
35kV |
Wire Strip Length (mm) |
25.4 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
Burndy Die Index No. |
12 |
T&B Die Index No. |
42 |
UPC |
07498390091 |
Std. Pkg. Qty. |
10 |
Std. Pkg. Volume (cf) |
0.0359 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Part Drawings |
Copper Lug, Blank Tongue, Standard Barrel with Window: LCD1/0-00-X |
US English |
|
Selection Guides |
Power Connector Tool and Die Selection Guides |
US English |