LCD2/0-00-X

Compression Connectors - Lugs

Long blank tongue, standard barrel lug, #2/0 AWG wire.

Specifications

Material

Tin-Plated Copper

Panduit Die Index Number

P45

Barrel Type

Standard Barrel Length with Inspection Window

Color Code

Black

Product Type

Compression Connectors - Lugs

Wire Strip Length (mm)

27

Burndy Die Index Number

13

CSA Certified

C22.2 No. 65-13

UL Recognized

Yes

Copper Conductor Size (kcmil)

133.1

American Bureau Shipping Approved

Yes

Barrel Style

Standard

Conductor Material

Copper

Copper Conductor Size (AWG)

2/0

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window.

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

T&B Die Index No.

45

Sub Brand

Pan-Lug

Packaging Details

UPC

07498390093

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0395

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Lug, Blank Tongue, Standard Barrel with Window: LCD2/0-00-X

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products