LCD250-00-X

Compression Connectors - Lugs

Long blank tongue, standard barrel lug, 250 kcmil Cable.

Specifications

Product Type

Compression Connectors - Lugs

Material

Tin-Plated Copper

CSA Certified

C22.2 No. 65-13

UL Recognized

Yes

Copper Conductor Size

250 kcmil

American Bureau Shipping Approved

Yes

Barrel Style

Standard

Barrel Type

Standard Barrel Length with Inspection Window

Conductor Material

Copper

Panduit Color Code

Yellow

Panduit Die Index No.

P62

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window.

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Wire Strip Length (mm)

33.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

16

T&B Die Index No.

62

Packaging Details

UPC

07498390099

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0485

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Lug, Blank Tongue, Standard Barrel with Window: LCD250-00-X

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products