LCD300-00-X

Compression Connectors - Lugs

Long blank tongue, standard barrel lug, 300 kcmil Cable.

Specifications

Material

Tin-Plated Copper

Panduit Die Index Number

P66

Color Code

White

Product Type

Compression Connectors - Lugs

Wire Strip Length (mm)

38.1

Burndy Die Index Number

17

CSA Certified

C22.2 No. 65-13

UL Recognized

Yes

Copper Conductor Size (kcmil)

300

American Bureau Shipping Approved

Yes

Barrel Style

Standard

Conductor Material

Copper

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window.

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

T&B Die Index No.

66

Sub Brand

Pan-Lug

Packaging Details

UPC

07498390101

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0491

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

Copper Lug, Blank Tongue, Standard Barrel with Window: LCD300-00-X

US English

Related Products