LCD3/0-12H-X

Tin-Plated Copper Compression Connectors - Lugs

Two-hole, standard barrel lug with window, 3/0 AWG wire, 1/2 stud hole, 1.75 hole spacing, 45° angle tongue..

Specifications

Material

Tin-Plated Copper

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Barrel Type

Standard Barrel Length with Inspection Window

Barrel Length In. (mm)

1.14 (29.0)

Length In (mm)

4.12 (104.6)

Tongue Thickness In. (mm)

0.13 (3.3)

Tongue Width In. (mm)

0.96 (24.4)

Color Code

Orange

Panduit Die Index Number

P50

Wire Strip Length In. (mm)

1.1875 (30.2)

Burndy Die Index Number

14

T&B Die Index No.

50

Copper Conductor Size (kcmil)

168

American Bureau Shipping Approved

Yes

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

Yes

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCD

Barrel Style

Standard

Copper Conductor Size (AWG)

3/0

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3.

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Wire Strip Length (mm)

30.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498356752

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0410

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

LCD10-10AH-L Product Page

US English

Catalog Cut Sheets

LCD10-10AH-L Product Page

US English

Part Drawings

Copper, Standard Barrel with Window, Two-Hole Lug, 45° Angle: LCD3/0-12H-X

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products