Material |
Tin-Plated Copper |
Conductor Material |
Copper |
Product Type |
Tin-Plated Copper Compression Connectors - Lugs |
Barrel Type |
Standard Barrel Length with Inspection Window |
Barrel Length In. (mm) |
1.75 (44.5) |
Length In (mm) |
5.42 (137.7) |
Tongue Thickness In. (mm) |
0.26 (6.6) |
Tongue Width In. (mm) |
1.7 (43.2) |
Panduit Color Code |
Green |
Panduit Die Index No. |
P94 |
Wire Strip Length In. (mm) |
7/8 (22.2) |
Burndy Die Index No. |
22 |
T&B Die Index No. |
94 |
Copper Conductor Size |
600 kcmil |
American Bureau Shipping Approved |
Yes |
CSA Certified |
C22.2 No. 65-13 |
Tested by Telcordia-Meets NEBS Level 3 |
Yes |
Tin-Plating Meets ASTM B545-97, Class C |
320µ-in (8 µm) |
UL Listed |
486A-486B File #E52164 |
UL and CSA Temperature Rating |
90°C |
UL and CSA Voltage Rating |
35kV |
Part Number Series |
LCD |
Barrel Style |
Standard |
Part Features |
Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
Sub Brand |
Pan-Lug |
Technical Information |
Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Wire Strip Length (mm) |
46.0 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498390108 |
Std. Pkg. Qty. |
6 |
Std. Pkg. Volume (cf) |
0.0528 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Part Drawings |
Copper, Standard Barrel with Window, Two-Hole Lug: LCD600-12-6 |
US English |
|
Selection Guides |
Power Connector Tool and Die Selection Guides |
US English |
|
Catalog Cut Sheets |
LCD10-10A-L Product Page |
US English |