LCD750-00-6

Compression Connectors - Lugs

Long blank tongue, standard barrel lug, 750 kcmil Cable.

Specifications

Product Type

Compression Connectors - Lugs

Material

Tin-Plated Copper

CSA Certified

C22.2 No. 65-13

UL Recognized

Yes

Copper Conductor Size

750 kcmil

American Bureau Shipping Approved

Yes

Barrel Style

Standard

Conductor Material

Copper

Panduit Color Code

Black

Panduit Die Index No.

P106

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window.

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Wire Strip Length (mm)

49.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

24

T&B Die Index No.

106

Packaging Details

UPC

07498390111

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0641

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

Copper Lug, Blank Tongue, Standard Barrel with Window: LCD750-00-6

US English

Related Products