LCDN2/0-56A-X

Tin-Plated Copper Compression Connectors - Lugs

Two-hole, standard barrel with window, narrow tongue lug, 2/0 AWG wire, 5/16 stud hole, .63 hole spacing.

Specifications

Material

Tin-Plated Copper

Panduit Die Index Number

P45

Barrel Type

Standard Barrel Length with Inspection Window

Color Code

Black

Conductor Gauge (kcmil)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Barrel Inside Diameter (In.)

NA

Barrel Inside Diameter (mm)

NA

Maximum Voltage (V ac)

NA

Maximum Voltage (V ac/dc)

NA

Maximum Voltage (V dc)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Barrel Outside Diameter (In.)

NA

Barrel Outside Diameter (mm)

NA

Tongue Length (In.)

NA

Tongue Length (mm)

NA

Wire Strip Length (mm)

27

Burndy Die Index Number

13

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Barrel Length In. (mm)

0.98 (24.9)

Length In (mm)

2.71 (68.8)

Tongue Thickness In. (mm)

0.13 (3.3)

Tongue Width In. (mm)

0.58 (14.7)

Wire Strip Length In. (mm)

1.06 (27.0)

T&B Die Index No.

45

Copper Conductor Size (kcmil)

133.1

American Bureau Shipping Approved

No

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

No

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCDN

Barrel Style

Standard

Copper Conductor Size (AWG)

2/0

Part Features

Tin plated to inhibit corrosion,color coded barrel, narrow tongue for limited space apps.

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498344474

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0179

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper, Standard Barrel, Two Hole Lug, Narrow Tongue: LCDN2/0-56A-X

US English

Catalog Cut Sheets

LCDN2-10B-Q Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products