LCDX450-38D-6

Compression Connectors - Lugs

Two-hole, flex lug, 450 kcmil cable, 3/8 stud hole, 1 hole spacing.

Specifications

Material

Tin-Plated Copper

Barrel Type

Standard Barrel Length with Inspection Window

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

Class G,H, I, K, M

450 kcmil

Diesel Locomotive

444.4 kcmil

American Bureau Shipping Approved

Yes

Barrel Style

Standard

Color Code

Brown

Conductor Material

Copper

Panduit Die Index Number

P87

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry.

Product Type

Compression Connectors - Lugs

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Wire Strip Length (mm)

37.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

20

T&B Die Index No.

87H

Packaging Details

UPC

07498345361

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0395

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

LCDX8-10A-L Product Page

US English

Related Products