LCDXN750-12-3

Compression Connectors - Lugs

The two-hole standard barrel copper compression flex lug with inspection window and narrow tongue has a diesel locomotive flex conductor size of 777.7 kcmil. The stud hole is 1/2 (12.7mm) with a 1.75 (44.45mm) hole spacing.

Specifications

Material

Tin-Plated Copper

Barrel Type

Standard Barrel Length with Inspection Window

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

Class G,H, I, K, M

Diesel Locomotive

777.7 kcmil

Barrel Style

Standard

Color Code

Yellow

Conductor Material

Copper

Panduit Die Index Number

P115

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window,narrow tongue for limited space apps.

Product Type

Compression Connectors - Lugs

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Wire Strip Length (mm)

45.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

L115

T&B Die Index No.

115H

Sub Brand

Pan-Lug

Packaging Details

UPC

07498344485

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0528

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Flex, Two-Hole, Standard Barrel, Narrow Tongue Lug: LCDXN750-12-3

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

LCDXN2-14A-E Product Page

US English

Related Products