LCDXN750-38DF-3

Compression Connectors - Lugs

Two-hole, flex lug, standard barrel with window, narrow tongue, 750 kcmil cable, 3/8 stud hole, 1 hole spacing, 90° angle tongue.

Specifications

Material

Tin-Plated Copper

Barrel Type

Standard Barrel Length with Inspection Window

UL Listed

486A-486B File #E52164

Class G,H, I, K, M

Diesel Locomotive

777.7 kcmil

Barrel Style

Standard

CSA Certified

C22.2 No. 65-13

Color Code

Yellow

Conductor Material

Copper

Panduit Die Index Number

P115

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window,narrow tongue for limited space apps.

Product Type

Compression Connectors - Lugs

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Wire Strip Length (mm)

44.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

L115

T&B Die Index No.

115H

Sub Brand

Pan-Lug

Packaging Details

UPC

07498344993

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0641

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper, Std Brl w/ Window, Two-Hole, Narrow Tongue Flex Lug 90°: LCDXN750-38DF-3

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

LCDXN750-38DH-3 Product Page

US English

Related Products