LCMA240-12F-X

Tin-Plated CopperCompression Connectors - Metric Lugs

One-hole, metric conductor, standard barrel with window lug, 240mm² 2r, 185mm² class 5f/6f, M12 stud hole, 90° angle tongue.

Specifications

Conductor Material

Copper

Product Type

Tin-Plated CopperCompression Connectors - Metric Lugs

Barrel Type

Standard Barrel Length with Inspection Window

Copper Conductor Size Class 2 (mm2)

240

Copper Conductor Size Class 5F (mm²)

240

Copper Conductor Size Class 6F (mm²)

240

Stud Hole Size (mm)

M12

Barrel I.D. (mm)

20.8

Barrel Length (mm)

35

Length (mm)

71.5

Palm Width (mm)

37.5

Stud Set Back (mm)

20.8

Tongue Thickness (mm)

5.3

Wrench Clearance (mm)

20.8

Panduit Die Index No.

P87

Wire Strip Length (mm)

36.5

American Bureau Shipping Approved

Yes

CE Compliant

Yes, Class 2 r wire only

CSA Certified

C22.2 No. 65-13

Standards

Meets EN 61238-1:2003/IEC 61238-1:2003 Class B WITH Class 2r Wire

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCMA

Barrel Style

Standard

Material

Tin-Plated Copper

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window.

Sub Brand

Pan-Lug

Surface Treatment

Tinned

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498380396

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0741

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Product Bulletins

Copper Compression Metric Lugs: PCCB13--WW-ENG

US English

Part Drawings

Copper Compression Metric Lugs, 90°: 185-300

US English

Related Products