LCMA500-12-1

Tin-Plated CopperCompression Connectors - Metric Lugs

One-hole, metric conductor, standard barrel with window lug, 500mm² wire, M12 stud hole.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

NA

Overall Length (mm)

120

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Tongue Length (In.)

NA

Tongue Length (mm)

NA

Tongue Thickness (In.)

NA

Tongue Thickness (mm)

8.9

Stud Hole Size (In.)

NA

Stud Hole Size (mm)

NA

Hex Size (mm)

NA

Maximum Copper Conductor Size (kcmil)

NA

Minimum Copper Conductor Size (kcmil)

NA

Conductor Material

Copper

Product Type

Tin-Plated CopperCompression Connectors - Metric Lugs

Barrel Type

Standard Barrel Length with Inspection Window

Copper Conductor Size Class 2 (mm2)

500.0

Barrel Inside Diameter (mm)

31.0

Barrel Length (mm)

46.5

Length (mm)

120.0

Palm Width (mm)

57.5

Stud Set Back (mm)

25.5

Wrench Clearance (mm)

28.5

Panduit Die Index Number

P125

Wire Strip Length (mm)

48.0

American Bureau Shipping Approved

Yes

CSA Certified

C22.2 No. 65-13

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCMA

BMEcat - Form/Shape

Ring shape

Barrel Style

Standard

Copper Conductor Size Class 5F (mm²)

NA

Copper Conductor Size Class 6F (mm²)

NA

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window.

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498381596

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0395

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

US English

Press Releases

PANDUIT Termination System for Metric Conductors

US English

Part Drawings

Metric Lugs - LCMA One Hole Series 185-630mm Standard Barrel

US English

Product Bulletins

Metric Lugs: PCCB13

US English

Related Products