One-hole, metric conductor, standard barrel with window lug, 630mm² wire, M16 stud hole.
Product Type | Metric Compression Lug |
Base Material | Copper |
Sub Brand | Pan-Lug™ |
Barrel Length (mm) | 56.2 |
Tongue Thickness (mm) | 9.4 |
Overall Length (mm) | 131 |
Finish/Coating | Tin-Plated |
Standards Met | UKCA compliant, CE compliant |
Wire Strip Length (mm) | 57.7 |
UPC | 61305685768 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0365 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Metric Lugs -LCMA One Hole Series 185-630mm Standard Barrel Part Drawing 12J059BG-JC | English | |
Installation Documents | Metric Standard Barrel Copper Compression Connector Installation Instructions T-PMPI-308-PC | English | |
Press Releases | Press Release - Metric_PR_web_3-30a | English |