LCMA6-5-C

Tin-Plated CopperCompression Connectors - Metric Lugs

One-hole, metric conductor, standard barrel with window lug, 4-6mm² wire, M5 stud hole.

Specifications

Conductor Material

Copper

Product Type

Tin-Plated CopperCompression Connectors - Metric Lugs

Barrel Type

Standard Barrel Length with Inspection Window

Copper Conductor Size Class 2 (mm2)

6

Copper Conductor Size Class 5F (mm²)

6

Copper Conductor Size Class 6F (mm²)

6

Stud Hole Size (mm)

M5

Barrel I.D. (mm)

3.8

Barrel Length (mm)

9.5

Length (mm)

27.5

Palm Width (mm)

10

Stud Set Back (mm)

3.8

Tongue Thickness (mm)

1.2

Wrench Clearance (mm)

3.8

Panduit Die Index No.

P10

Wire Strip Length (mm)

11.0

American Bureau Shipping Approved

Yes

CE Compliant

Yes, Class 2 r wire only

CSA Certified

C22.2 No. 65-13

Standards

Meets EN 61238-1:2003/IEC 61238-1:2003 Class B WITH Class 2r Wire

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCMA

Barrel Style

Standard

Material

Tin-Plated Copper

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window.

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498376786

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0069

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

US English

Product Bulletins

Metric Lugs: PCCB13

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Press Releases

PANDUIT Termination System for Metric Conductors

US English

Part Drawings

Copper Metric Lugs LCMA6-25: 12J059BE

US English

Related Products