LCMA95-12-L

Tin-Plated CopperCompression Connectors - Metric Lugs

One-hole, metric conductor, standard barrel with window lug, 95mm² wire, M12 stud hole.

Specifications

Material

Tin-Plated Copper

Conductor Material

Copper

Product Type

Tin-Plated CopperCompression Connectors - Metric Lugs

Barrel Type

Standard Barrel Length with Inspection Window

Copper Conductor Size Class 2 (mm2)

95

Copper Conductor Size Class 5F (mm²)

95

Copper Conductor Size Class 6F (mm²)

95

Stud Hole Size (mm)

M12

Barrel I.D. (mm)

13.5

Barrel Length (mm)

24.5

Length (mm)

60.5

Palm Width (mm)

24.5

Stud Set Back (mm)

13.5

Tongue Thickness (mm)

3

Wrench Clearance (mm)

13.5

Panduit Die Index No.

P54

Wire Strip Length (mm)

26.0

American Bureau Shipping Approved

Yes

CE Compliant

Yes, Class 2 r wire only

CSA Certified

C22.2 No. 65-13

Standards

Meets EN 61238-1:2003/IEC 61238-1:2003 Class B WITH Class 2r Wire

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCMA

Barrel Style

Standard

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window.

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498376953

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0536

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

US English

Press Releases

PANDUIT Termination System for Metric Conductors

US English

Product Bulletins

Metric Lugs: PCCB13

US English

Part Drawings

Copper Metric Lugs LCMA35-150: 12J059BF

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products