obsolete

LCMAX10-5-C

Compression Connector Metric Lug

One-hole, metric flex conductor, standard barrel with window lug, 10mm² flex wire, M5 stud hole.

Specifications

Barrel Style

Standard

Copper Conductor Size Class 5F (mm²)

10

Copper Conductor Size Class 6F (mm²)

10

Palm Width (mm)

13.0

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window.

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

Wire Strip Length (mm)

16.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498348426

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0104

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Metric Flex Lugs LCMAX 6-25

US English

Product Bulletins

Metric Lugs: PCCB13

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products