obsolete

LCMAX16-5-C

Compression Connector Metric Lug

One-hole, metric flex conductor, standard barrel with window lug, 16mm² flex wire, M5 stud hole.

Specifications

Barrel Style

Standard

Copper Conductor Size Class 5F (mm²)

16

Copper Conductor Size Class 6F (mm²)

16

Palm Width (mm)

14.0

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window.

Sub Brand

Pan-Lug

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

Wire Strip Length (mm)

16.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498348433

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Metric Flex Lugs LCMAX 6-25

US English

Product Bulletins

Metric Lugs: PCCB13

US English

Related Products