obsolete

LCMAX240-10-X

Compression Connector Metric Lug

One-hole, metric flex conductor, standard barrel with window lug, 240mm² flex wire, M10 stud hole.

Specifications

Barrel Style

Standard

Copper Conductor Size Class 5F (mm²)

240

Copper Conductor Size Class 6F (mm²)

240

Palm Width (mm)

42.5

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window.

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

Wire Strip Length (mm)

41.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498348469

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0365

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Metric Flex Lugs LCMAX 150-300

US English

Product Bulletins

Metric Lugs: PCCB13

US English

Related Products