LCMAX300-10-5

Compression Connector Metric Lug

One-hole, metric flex conductor, standard barrel with window lug, 300mm² flex wire, M10 stud hole.

Specifications

Copper Conductor Size Class 5F (mm²)

300

Length (mm)

107.0

Barrel I.D. (mm)

26.2

Barrel Length (mm)

44.8

American Bureau Shipping Approved

Yes

Barrel Style

Standard

Barrel Type

Standard Barrel Length with Inspection Window

CE Compliant

Yes

CSA Certified

C22.2 No. 65-13

Conductor Material

Copper

Material

Tin-Plated Copper

Palm Width (mm)

48.0

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window.

Part Number Series

LCMAX

Product Type

Compression Connector Metric Lug

Stud Hole Size (mm)

M10

Stud Set Back (mm)

26.2

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

Tongue Thickness (mm)

6.7

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Wire Strip Length (mm)

46.3

Wrench Clearance (mm)

26.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498348471

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0365

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

Metric Lugs: PCCB13

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

METRIC LUGS - LCMA ONE HOLE SERIES 185-630mm

US English

Related Products