LCMB300-10-6

Tin-Plated CopperCompression Connectors - Metric Lugs

One-hole, metric conductor, long barrel, 300mm² 2r, 240mm² class 5f/6f, M10 stud hole.

Specifications

Conductor Material

Copper

Product Type

Tin-Plated CopperCompression Connectors - Metric Lugs

Barrel Type

Long Barrel Length without Inspection Window

Copper Conductor Size Class 2 (mm2)

300

Copper Conductor Size Class 5F (mm²)

300

Copper Conductor Size Class 6F (mm²)

300

Stud Hole Size (mm)

M10

Barrel I.D. (mm)

23.5

Barrel Length (mm)

68.4

Length (mm)

122.6

Palm Width (mm)

42.5

Stud Set Back (mm)

23.5

Tongue Thickness (mm)

5.4

Wrench Clearance (mm)

23.5

Panduit Die Index No.

P94

Wire Strip Length (mm)

70.0

American Bureau Shipping Approved

Yes

CE Compliant

No

CSA Certified

C22.2 No. 65-13

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCMB

Barrel Style

Long

Material

Tin-Plated Copper

Part Features

Tin plated to inhibit corrosion,color coded barrel.

Sub Brand

Pan-Lug

Surface Treatment

Tinned

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498362285

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0417

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Metric Lugs, Long Barrel

US English

Product Bulletins

Metric Lugs: PCCB13

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

Copper Compression Metric Lugs: LCMB185-630

US English

Related Products