LCMC400-14-6

Tin-Plated CopperCompression Connectors - Metric Lugs

Two-hole, metric conductor, long barrel, 400mm² 2r, M14 stud hole.

Specifications

Conductor Material

Copper

Product Type

Tin-Plated CopperCompression Connectors - Metric Lugs

Barrel Type

Long Barrel Length without Inspection Window

Copper Conductor Size Class 2 (mm2)

400

Copper Conductor Size Class 5F (mm²)

400

Copper Conductor Size Class 6F (mm²)

400

Stud Hole Size (mm)

M14

Stud Hole Spacing (mm)

44.5

Barrel I.D. (mm)

27.0

Barrel Length (mm)

65.2

Length (mm)

171.9

Palm Width (mm)

49.5

Stud Set Back (mm)

27.0

Tongue Thickness (mm)

7.5

Wrench Clearance (mm)

27.0

Wire Strip Length (mm)

66.8

CE Compliant

Yes, Class 2 r wire only

CSA Certified

C22.2 No. 65-13

Standards

Meets EN 61238-1:2003/IEC 61238-1:2003 Class B WITH Class 2r Wire

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCMC

American Bureau Shipping Approved

Yes

Barrel Style

Long

Material

Tin-Plated Copper

Part Features

Tin plated to inhibit corrosion,color coded barrel.

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498364083

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0741

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Metric Lugs, Long Barrel

US English

Product Bulletins

Metric Lugs: PCCB13

US English

Part Drawings

Copper Compression Metric Lugs: LCMC10-630

US English

Related Products