LCMD25-12-Q

Tin-Plated CopperCompression Connectors - Metric Lugs

Two-hole, metric conductor, standard barrel with window lug, 25mm² wire, M12 stud hole.

Specifications

Conductor Material

Copper

Product Type

Tin-Plated CopperCompression Connectors - Metric Lugs

Barrel Type

Standard Barrel Length with Inspection Window

Copper Conductor Size Class 2 (mm2)

25.0

Copper Conductor Size Class 5F (mm²)

16.0

Copper Conductor Size Class 6F (mm²)

16.0

Stud Hole Size (mm)

M12

Stud Hole Spacing (mm)

44.5

Barrel I.D. (mm)

7.1

Barrel Length (mm)

15.0

Length (mm)

89.5

Palm Width (mm)

20.0

Stud Set Back (mm)

7.1

Tongue Thickness (mm)

1.6

Wrench Clearance (mm)

14.5

Wire Strip Length (mm)

16.5

CE Compliant

Yes

CSA Certified

C22.2 No. 65-13

Standards

Meets EN 61238-1:2003/IEC 61238-1:2003 Class B WITH Class 2r Wire

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCMD

American Bureau Shipping Approved

Yes

Barrel Style

Standard

Material

Tin-Plated Copper

Panduit Die Index No.

P29

Part Features

Tin plated to inhibit corrosion,color coded barrel, inspection window.

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498399750

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0303

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

Metric Lugs: PCCB13

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

LCMD6-5CD-Q Product Page

US English

Press Releases

PANDUIT Termination System for Metric Conductors

US English

Related Products