LCMD300-14-5

Tin-Plated CopperCompression Connectors - Metric Lugs

Two-hole, metric conductor, standard barrel with window lug, 300mm² wire, M14 stud hole.

Specifications

Material

Tin-Plated Copper

Overall Length (mm)

139

Tongue Thickness (mm)

5.4

Standards Met

Meets EN 61238-1:2003/IEC 61238-1:2003 Class B WITH Class 2r Wire

Conductor Material

Copper

Product Type

Tin-Plated CopperCompression Connectors - Metric Lugs

Barrel Type

Standard Barrel Length with Inspection Window

Copper Conductor Size Class 2 (mm2)

300.0

Copper Conductor Size Class 5F (mm²)

240.0

Copper Conductor Size Class 6F (mm²)

240.0

Stud Hole Spacing (mm)

44.5

Barrel Inside Diameter (mm)

23.5

Barrel Length (mm)

40.3

Palm Width (mm)

42.5

Stud Set Back (mm)

23.5

Wrench Clearance (mm)

22.0

Wire Strip Length (mm)

41.8

CE Compliant

Yes

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCMD

American Bureau Shipping Approved

Yes

Barrel Style

Standard

Panduit Die Index Number

P94

Part Features

Tin plated to inhibit corrosion,color coded barrel, inspection window.

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498399789

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0461

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

Metric Lugs: PCCB13

US English

Catalog Cut Sheets

LCMD6-5CD-Q Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Press Releases

PANDUIT Termination System for Metric Conductors

US English

Related Products