LCMDX300-00-5

Tin-Plated CopperCompression Connectors - Metric Lugs

Two-hole, metric flex conductor, standard barrel with window lug, 300mm² flex wire, blank tongue.

Specifications

Conductor Material

Copper

Barrel Type

Standard Barrel Length with Inspection Window

Copper Conductor Size Class 5F (mm²)

NA

Copper Conductor Size Class 6F (mm²)

NA

Barrel I.D. (mm)

26.2

Barrel Length (mm)

44.8

Length (mm)

151.5

Palm Width (mm)

48.0

Tongue Length (mm)

94.5

Wire Strip Length (mm)

46.3

CE Compliant

NA

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCMDX

Barrel Style

Standard

Material

Tin-Plated Copper

Part Features

Tin plated to inhibit corrosion,color coded barrel, inspection window.

Product Type

Tin-Plated CopperCompression Connectors - Metric Lugs

Stud Hole Spacing (mm)

NA

Stud Set Back (mm)

26.2

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

Wrench Clearance (mm)

26.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498348422

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0486

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Metric Flex Lugs LCMDX 10-300 Blank Tongue

US English

Product Bulletins

Metric Lugs: PCCB13

US English

Related Products