LCMDX300-14-5

Tin-Plated CopperCompression Connectors - Metric Lugs

Two-hole, metric flex conductor, standard barrel with window lug, 300mm² flex wire, M14 stud hole.

Specifications

Material

Tin-Plated Copper

Overall Length (mm)

151.5

Conductor Material

Copper

Product Type

Tin-Plated CopperCompression Connectors - Metric Lugs

Barrel Type

Standard Barrel Length with Inspection Window

Copper Conductor Size Class 5F (mm²)

300.0

Copper Conductor Size Class 6F (mm²)

NA

Stud Hole Spacing (mm)

44.5

Barrel Inside Diameter (mm)

26.2

Barrel Length (mm)

44.8

Length (mm)

151.5

Palm Width (mm)

48.0

Stud Set Back (mm)

26.2

Wrench Clearance (mm)

26.2

Wire Strip Length (mm)

46.3

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCMDX

American Bureau Shipping Approved

Yes

Barrel Style

Standard

Part Features

Tin plated to inhibit corrosion,color coded barrel, inspection window.

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498348673

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0486

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Metric Flex Lugs LCMDX 10-300

US English

Product Bulletins

Metric Lugs: PCCB13

US English

Related Products