ML250-QY

Mechanical Connectors - Lugs

One-hole, copper, single barrel post lug, straight tongue, #6 STR - 250 kcmil, 3/8 (9.5mm) stud hole.

Specifications

Material

Copper

Product Type

Mechanical Connectors - Lugs

CSA Certified

No

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

#6 STR - 250 kcmil

Conductor Material

Copper

Hex Key Size (In.)

1/4

Part Features

Wire range taking,inspection window,high strength copper,compact design,flat for complete surface contact.

UL Temperature Rating

90 C

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498359626

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0528

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

ML SERIES COPPER MECHANICAL LUGS: C41569-11

US English

Catalog Cut Sheets

VTA-0-Q Product Page

US English

Related Products