NBA1/0-120

Dual Rated Aluminum Mechanical Neutral Bar

Neutral Bar, 120 Port, Al, Tin-Plated,1/0-14awg

Specifications

CSA Certified

C22.2 No. 65-13

Conductor Material

Copper and Aluminum

Copper and Aluminum Conductor Size Range

#6 AWG - 350 kcmil feeder, #14 AWG - 4 AWG neutral bar

Material

Tin-Plated Aluminum

No. of Ports

120

Product Type

Dual Rated Aluminum Mechanical Neutral Bar

Sub Brand

Pan-Lug

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498310122

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3313

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

120 PORT NEUTRAL BAR NBA1/0-120

US English

Related Products