NBA350-36

Dual Rated Aluminum Mechanical Neutral Bar

Neutral Bar,Assembly, 36 Port(3x12),Al, Tin-Plated,14-6 awg, with connector 350-6awg

Specifications

Material

Tin-Plated Aluminum

Overall Height (In.)

1.1

Overall Height (mm)

28.7

CSA Certified

C22.2 No. 65-13

Conductor Material

Tin-Plated Aluminum

Copper and Aluminum Conductor Size Range

#6 AWG - 350 kcmil feeder, #14 AWG - 4 AWG neutral bar

Includes

(3) 12 port neutral bars with wire termination screws pre-assembled to connector

Number of Ports

36

Product Type

Dual Rated Aluminum Mechanical Neutral Bar

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Width In (mm)

2.53 (64.3)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498310126

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0278

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

NEUTRAL BAR ASSEMBLY (NBA350 SERIES)

US English

Related Products