NBISO-KIT

Neutral Bar Isolator

Neutral Bar Accessory Isolator Stand-off Kit

Specifications

Material

Glass Fiber Reinforced Nylon

Product Type

Neutral Bar Isolator

CSA Certified

C22.2 No. 65-13

Conductor Material

Copper and Aluminum

Includes

Black plastic isolator and (2) zinc plated # 10-32 x 1/2" mounting screws with external tooth lockwashers

Material Flammability Rating

UL94-5VA

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Width In (mm)

2.5 (63.5)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

61305602225

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0093

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

ISOLATOR STAND-OFF KIT (NBISO-KIT) CUSTOMER DRAWING

US English

Related Products