P2NLT-500-3

Mechanical Connectors - Lugs

Two-hole, copper, two barrel lug, straight tongue, tin-plated, NEMA hole sizes and spacing, #4 SOL - 500 kcmil, 1/2 (12.7mm) stud hole.

Specifications

Material

Cast Copper

Product Type

Mechanical Connectors - Lugs

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

#4 SOL - 500 kcmil

BMEcat - Halogen Free

true

Conductor Material

Copper

Hex Key Size (In.)

3/8

Part Features

Range taking,high strength corrosion resistant copper,premium pull out strength.

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Temperature Rating

90 C

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498342141

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0528

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

H2L4-2N-X Product Page

US English

Part Drawings

Two-Hole, Straight Tongue, Two Barrel, Tin Plated Lug

US English

Related Products